??
Download CAD models
CAD model selection
Selectable products: 1
BALLUFF BMF 307-HW-73-Z-115
HELP_VARIABLE
Company
Balluff
Description
Fastening Technology
Bill of material
BALLUFF BMF 307-HW-73-Z-115
VERF
Availability
Available
BC
Order code
BAM02W1
TC
Product identifier
BMF 307-HW-73-Z-115
PX
Product view
55290_00
GR
Diameter
mm
POS
position
mm
MOUNTING
Mounting
TECH
Tech. Details
Tech. Detail
ICON
W
Weight
0.027 Kg
TRAFFIC
Customs number
83024900
MANUALDE
Manual EN
MANUALEN
Manual EN
DESCRIPT
Description
Principle of operation = BMF mounting bracket, Application = Pneumatic cylinder, round without groove or tie rod, Piston diameter 8 - 25 mm, For BMF 307 and BMF 315, Use = for magnetic sensors BMF 307, Material = Stainless steel Die-cast zinc, Ambient temperature = -30...80 °C
CAE
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.